chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q2XABFF15-Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q2XABFF15-Q
Order ID no. 3814140
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
PC, ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
50
Max. range (mm)
15
Function
Diffuse mode sensor with fixed-field background suppression
Light type
Red
Construction size
11.3 x 8 x 26 mm
Key Features
Light type
Red
Function
Diffuse mode sensor with fixed-field background suppression
Output function
PNP/NPN
Max. range (mm)
15
In Stock
Price Group
F3
List Price
€141.70
home
Turck-Shop
Sensors
Photoelectric Sensors
Q2XABFF15-Q
Item Total
€141.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support