chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q2XABFF15-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q2XABFF15-2M
Order ID no. 3814139
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC, ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
50
Max. range (mm)
15
Function
Diffuse mode sensor with fixed-field background suppression
Light type
Red
Construction size
11.3 x 8 x 26 mm
Key Features
Light type
Red
Function
Diffuse mode sensor with fixed-field background suppression
Output function
PNP/NPN
Max. range (mm)
15
home
Turck-Shop
Sensors
Photoelectric Sensors
Q2XABFF15-2M
In Stock
Price Group
F3
List Price
€127.40
Item Total
€127.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support