chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FCS-G1/2A4-AP8X-H1141 3M | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-G1/2A4-AP8X-H1141 3M
Order ID no. 6870050
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Design
Immersion
Process connection
G 1/2''
Medium
liquids
Detection type
Calorimetric
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature min. (°C)
-20
Media temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Key Features
Process connection
G 1/2''
Output function
PNP
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G1/2A4-AP8X-H1141 3M
Item Total
€424.85
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
List Price
€424.85
Contact Support