chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FP100-300L-61-NAEX-H1141 | TURCK - Your Global Automation Partner
Flow Meter
FP100-300L-61-NAEX-H1141
Order ID no. 100046939
home
Home
Loading...
Technical Data
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Protection class
IP66, IP67, IP69K
Design
Without display (integrated probe)
Mounting conditions
Immersion sensor
Immersion depth L (mm)
52.9
Medium
liquids
Media temperature min. (°C)
-25
Media temperature max. (°C)
85
Approvals
cULus
Key Features
Immersion depth L (mm)
52.9
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FP100-300L-61-NAEX-H1141
In Stock
Price Group
D2
List Price
€344.30
Item Total
€344.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support