chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SCOL-0008D-5006 | TURCK - Your Global Automation Partner
piconet Coupling Module for CANopen
SCOL-0008D-5006
Order ID no. 6824511
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
CANopen
Approvals
cULus
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Number of channels
16
Output voltage
20…29 VDC from load voltage
Connection technology signal
M8
Signal type
Digital output, Digital input, Digital input/output
Key Features
Connection technology signal
M8
Network protocol
CANopen
Protection class
IP67
Signal type
Digital output, Digital input, Digital input/output
home
Turck-Shop
Fieldbus Technology
I/O System
SCOL-0008D-5006
Item Total
€329.85
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
List Price
€329.85
Contact Support