chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BL20-2AOH-I-10 | TURCK - Your Global Automation Partner
BL20 electronic module
BL20-2AOH-I-10
Order ID no. 100017241
home
Home
Loading...
Technical Data
Protection class
IP20
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Operating voltage
DC
Output type
0/4…20 mA
Number of channels
2
Connection technology signal
Screw terminal, Cage clamp terminal
Signal type
Analog output
Approvals
ATEX, IECEx, cULus, cFMus, GOST
Key Features
Connection technology signal
Screw terminal, Cage clamp terminal
Protection class
IP20
Signal type
Analog output
home
Turck-Shop
Fieldbus Technology
I/O System
BL20-2AOH-I-10
Item Total
€337.15
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
List Price
€337.15
Contact Support