chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCCO-4M12S-4AI-VI/CS30057 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Fieldbus Station for CANopen
BLCCO-4M12S-4AI-VI/CS30057
Order ID no. 6811327
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Network protocol
CANopen
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Number of channels
4
Connection technology signal
M12
Signal type
Analog input
Key Features
Connection technology signal
M12
Network protocol
CANopen
Protection class
IP67, IP69K
Signal type
Analog input
In Stock
Price Group
D1
List Price
€563.05
Item Total
€563.05
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Fieldbus Technology
I/O Modules
BLCCO-4M12S-4AI-VI/CS30057
Contact Support