chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
compact I/O station for PROFIBUS-DP
FDP20-16S
Order ID no. 6611465
In Stock
Price Group
D1
List Price
€245.35
Item Total
€245.35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Fieldbus Technology
I/O Modules
FDP20-16S
Technical Data
Protection class
IP20
Network protocol
PROFIBUS-DP
Approvals
UL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
55
Operating voltage
DC
Input type
PNP
Number of channels
16
Installation area
non-Ex
Connection technology signal
Screw terminal
Signal type
Digital input
Approvals
ATEX, IECEx, cULus, cFMus, cCSAus
Key Features
Connection technology signal
Screw terminal
Network protocol
PROFIBUS-DP
Protection class
IP20
Signal type
Digital input