chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Passive Junction Box
JTBS-57VM-E634
Order ID no. U8683-64
In Stock
Price Group
D1
List Price
€463.65
Item Total
€463.65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Fieldbus Technology
Accessories
JTBS-57VM-E634
Technical Data
Protection class
IP67
Approvals
RoHS
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Connection technology signal
M12
Key Features
Approvals
RoHS
Protection class
IP67