chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKCV5T-20-WKCV5T/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
WKCV5T-20-WKCV5T/TFW
Order ID no. 6934992
home
Home
Loading...
Technical Data
Cable length (m)
20
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Application
Washdown (F&B), Signal
Number of Conductors
5
Core cross-section (mm²)
0.34
Cable quality
PP-EPDM
Cable color
White
Connector A
Female, M12 × 1, Angled
Number of pins
4+PE
Voltage (V)
60
Current (A)
4
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Design
Extension Cable
Connector B
Female, M12 × 1, Angled
Number of Pins
4+PE
Key Features
Cable length (m)
20
Cable quality
PP-EPDM
Connector A
Female, M12 × 1, Angled
Connector B
Female, M12 × 1, Angled
home
Turck-Shop
Connectivity
Cordsets
WKCV5T-20-WKCV5T/TFW
In Stock
Price Group
K1
List Price
€107.20
Item Total
€107.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support