chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKH4.5-20-WKH4.5/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE
WKH4.5-20-WKH4.5/TFG
Order ID no. 6934216
home
Home
Loading...
Technical Data
Cable length (m)
20
Application
Washdown (F&B), Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Angled
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Connector B
Female, M12 × 1, Angled
Number of Pins
5
Coupling nut/screw material B
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
TPE-O
Cable color
Gray
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
105
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
20
Cable quality
TPE-O
Connector A
Female, M12 × 1, Angled
Connector B
Female, M12 × 1, Angled
In Stock
List Price
€52.20
home
Turck-Shop
Connectivity
Cordsets
WKH4.5-20-WKH4.5/TFG
Item Total
€52.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support