chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKWH3M-10/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE
PKWH3M-10/TFG
Order ID no. 6933502
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Washdown (F&B), Signal
Design
Connection Cable
Connector A
Female, M8 × 1, Angled
Number of pins
3
Coupling nut/screw material A
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
TPE-O
Cable color
Gray
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
105
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
10
Cable quality
TPE-O
Connector A
Female, M8 × 1, Angled
In Stock
Price Group
K1
List Price
€29.05
Item Total
€29.05
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
PKWH3M-10/TFG
Contact Support