chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSE4.4T-1/TXP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RSE4.4T-1/TXP
Order ID no. 6700011
In Stock
Price Group
K1
List Price
€57.25
home
Home
Loading...
Technical Data
Cable length (m)
1
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Application
Signal
Number of Conductors
4
Core cross-section (mm²)
0.34
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use, Suitable for use with robots
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
4
Current (A)
4
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
2-Way Splitters
RSE4.4T-1/TXP
Item Total
€57.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support