chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKGC4.5S-3-PSGC4.5S/TXL1405 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKGC4.5S-3-PSGC4.5S/TXL1405
Order ID no. 6636980
home
Home
Loading...
Technical Data
Cable length (m)
3
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
3
Core cross-section (mm²)
0.14
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Connector A
Female, Ø 8 mm, Straight, B-coded
Number of Pins
5
Voltage (V)
50
Current (A)
4
Design
Extension Cable
Connector B
Male, M8 × 1, Straight, B-coded
Number of Pins
5
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Female, Ø 8 mm, Straight, B-coded
Connector B
Male, M8 × 1, Straight, B-coded
In Stock
Price Group
K1
List Price
€32.75
home
Turck-Shop
Connectivity
2-Way Splitters
PKGC4.5S-3-PSGC4.5S/TXL1405
Item Total
€32.75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support