chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4T-0.6-PSG3M/TXL1001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Weld-Splatter Resistant Actuator and Sensor Cable
RKC4T-0.6-PSG3M/TXL1001
Order ID no. 6636934
home
Home
Loading...
Technical Data
Cable length (m)
0.6
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
3
Coupling nut/screw material A
Brass
Connector B
Male, M8 × 1, Straight
Number of Pins
3
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PUR
Cable color
Yellow
Special features
Resistant to welding sparks
Approvals
cULus
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
0.6
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M8 × 1, Straight
home
Turck-Shop
Connectivity
Cordsets
RKC4T-0.6-PSG3M/TXL1001
In Stock
Price Group
H1
List Price
€19.60
Item Total
€19.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support