chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKGC4.5S-8/TXL1405
Order ID no. 6636765
In Stock
Price Group
K1
List Price
€43.25
Item Total
€43.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Cable length (m)
8
Application
Signal
Design
Connection Cable
Connector A
Female, Ø 8 mm, Straight, B-coded
Number of pins
5
Voltage (V)
50
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
3
Key Features
Cable length (m)
8
Cable quality
PUR
Connector A
Female, Ø 8 mm, Straight, B-coded
home
Turck-Shop
Connectivity
Cordsets
PKGC4.5S-8/TXL1405