chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WSC4.5T-10/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WSC4.5T-10/TEY
Order ID no. 6629938
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Angled, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PVC
Cable color
Yellow
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Male, M12 × 1, Angled, A-coded
In Stock
List Price
€25.90
home
Turck-Shop
Connectivity
Cordsets
WSC4.5T-10/TEY
Item Total
€25.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support