chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WSC5T-2/TXO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WSC5T-2/TXO
Order ID no. 6629655
home
Home
Loading...
Technical Data
Cable length (m)
2
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
5
Core cross-section (mm²)
0.34
Cable quality
PUR
Cable color
Orange
Special features
Suitable for drag chain use
Approvals
cULus
Connector A
Male, M12 × 1, Angled, A-coded
Number of Pins
4+PE
Voltage (V)
60
Current (A)
4
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, A-coded
In Stock
Price Group
H1
List Price
€16.15
home
Turck-Shop
Connectivity
2-Way Splitters
WSC5T-2/TXO
Item Total
€16.15
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support