chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WSC4.441T-10/TEB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WSC4.441T-10/TEB
Order ID no. 6628463
home
Home
Loading...
Technical Data
Cable length (m)
10
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
4
Core cross-section (mm²)
0.34
Cable quality
PVC
Cable color
Blue
Approvals
cULus
Connector A
Male, M12 × 1, Angled, A-coded
Number of Pins
4
Voltage (V)
250
Current (A)
4
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Male, M12 × 1, Angled, A-coded
home
Turck-Shop
Connectivity
2-Way Splitters
WSC4.441T-10/TEB
In Stock
Price Group
H1
List Price
€23.45
Item Total
€23.45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support