chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKGS3M-10/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PKGS3M-10/TEL
Order ID no. 6627415
home
Home
Loading...
Technical Data
Cable length (m)
10
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
3
Core cross-section (mm²)
0.34
Cable quality
PVC
Cable color
Black
Special features
Shielded, Shielding on coupling nut
Approvals
cULus
Connector A
Female, M8 × 1, Straight
Number of Pins
3
Current (A)
4
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M8 × 1, Straight
In Stock
Price Group
H1
List Price
€33.30
home
Turck-Shop
Connectivity
2-Way Splitters
PKGS3M-10/TEL
Item Total
€33.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support