chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKC5T-1-RSC5T/TXO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC5T-1-RSC5T/TXO
Order ID no. 6627248
home
Home
Loading...
Technical Data
Cable length (m)
1
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
5
Core cross-section (mm²)
0.34
Cable quality
PUR
Cable color
Orange
Special features
Suitable for drag chain use
Approvals
cULus
Connector A
Female, M12 × 1, Angled, A-coded
Number of Pins
4+PE
Voltage (V)
60
Current (A)
4
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4+PE
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
2-Way Splitters
WKC5T-1-RSC5T/TXO
In Stock
Price Group
H1
List Price
€24.80
Item Total
€24.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support