chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS22-S80E-0.15-DAS22-S-FS5.432/TXL | TURCK - Your Global Automation Partner
Valve Connector, A Type
VAS22-S80E-0.15-DAS22-S-FS5.432/TXL
Order ID no. 6606642
home
Home
Loading...
Technical Data
Cable length (m)
0.15
Application
Signal
Design
Extension Cable
Number of pins
2+PE, PE bridged
Voltage (V)
24
Current (A)
4
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Core cross-section (mm²)
0.75
Number of Conductors
4
Key Features
Cable length (m)
0.15
Cable quality
PUR
In Stock
Price Group
K2
List Price
€32.05
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-0.15-DAS22-S-FS5.432/TXL
Item Total
€32.05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support