chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSSD-PSWS4M-4416-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet/PROFINET Cable
WSSD-PSWS4M-4416-2M
Order ID no. 100004703
home
Home
Loading...
Technical Data
Application
Data
Network protocol
Ethernet
Design
Extension Cable
Number of pins
4
Cable length (m)
2
Cable quality
PUR
Number of Pins
4
Approvals
UL Listed
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Number of Conductors
4
Core cross-section (mm²)
0.32
Cable color
Green
Connector A
Male, M12 × 1, Angled, D-coded
Voltage (V)
30
Current (A)
3
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Die-cast Zinc
Connector B
Male, M8 × 1, Angled
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, D-coded
Connector B
Male, M8 × 1, Angled
In Stock
Price Group
K2
List Price
€38.00
home
Turck-Shop
Connectivity
Cordsets
WSSD-PSWS4M-4416-2M
Item Total
€38.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support