chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CABLE4416-1000M | TURCK - Your Global Automation Partner
Industrial Ethernet/PROFINET Cable
CABLE4416-1000M
Order ID no. 100000968
home
Home
Loading...
Technical Data
Cable length (m)
1000
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Network protocol
Ethernet
Application
Data
Number of pins
4
Approvals
UL Listed
Cable color
Green
Core cross-section (mm²)
0.32
Cable quality
PUR
Current (A)
4
Number of Conductors
4
Key Features
Core cross-section (mm²)
0.32
Cable length (m)
1000
Cable quality
PUR
Number of Conductors
4
In Stock
Price Group
K2
List Price
€3,724.00
Item Total
€3,724.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Bulk Cable
CABLE4416-1000M
Contact Support