chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBRS4.4-2PKG3S-6.8/0.86/TEL | TURCK - Your Global Automation Partner
2-Way Splitter
VBRS4.4-2PKG3S-6.8/0.86/TEL
Order ID no. 6636937
home
Home
Loading...
Technical Data
Cable length (m)
0.8
Application
Signal
Design
Y-splitter with cable
Connector A
Male, M12 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
2 x Female, Ø 8 mm, Straight
Number of Pins
3
Voltage (V)
60
Current (A)
4
Cable quality
PVC
Cable color
Black
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Number of Ports
2
Accessory type
Y-Splitter
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Connector A
Male, M12 × 1, Straight
Connector B
2 x Female, Ø 8 mm, Straight
Application
Signal
In Stock
Price Group
K1
List Price
€56.45
home
Turck-Shop
Connectivity
2-Way Splitters
VBRS4.4-2PKG3S-6.8/0.86/TEL
Item Total
€56.45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support