Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
TX800 HMI / PLC Serie 15” Display für F&B - CODESYS V3 PLC mit TARGET & WEB VISU
TX815HFB-P3CV01
Order ID no. 100052812
home
Home
Loading...
Technical Data
Downloads
Application area
Food industry
Approvals
CE, cULus
Device function
HMI/PLC
Diagonal screen size (″)
15.6
Dimensions (L x W x H)
295 mm x 450 mm x 54 mm
Dimmable
Yes
Fieldbus master
CANopen, EtherCAT, EtherNet/IP, Modbus RTU, Modbus TCP, PROFINET, SAE J1939
Fieldbus slave
Modbus RTU, Modbus TCP, PROFINET
Product type
Cloud Gateway, Industrial Control
Programming
CODESYS V3
Protection class
IP69 front, IP20 rear
Radio interface
Optionally expandable
Resolution
1920 x 1080 Pixel
Touchscreen
Capacitive, Glass front
Key Features
home
Turck-Shop
Products
Industrial Controls
Programmable HMIs
TX815HFB-P3CV01
Programming
CODESYS V3
Protection class
IP69 front, IP20 rear
Diagonal screen size (″)
15.6
Touchscreen
Capacitive, Glass front
In Stock
0
Price Group
F1
List Price
3.232,00 €
Item Total
3.232,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support