chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD RJ45S 423-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET Cordset Verbindungsleitung
RSSD RJ45S 423-1M
Order ID no. U-38541
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, FM Div.2, RoHS, UKCA, UL 1863
Cable color
Green
Cable diameter (mm)
7.87
Cable length (m)
1
Cable quality
TPE
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
PROFINET
Number of pins
4
Number of Pins
8
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
42
Key Features
Cable length (m)
1
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 63,10
Item Total
€ 63,10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RSSD RJ45S 423-1M
Contact Support