chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CSWM 12-7-8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensor Kabelsatz Connection Cable
CSWM 12-7-8
Order ID no. U-38410
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
8
Cable quality
PVC
Coupling nut/screw material A
Brass
Current (A)
6
Design
Connection Cable
Number of pins
12
Plug body
Plastic
Special features
Shielded
Voltage (V)
300
Key Features
Cable length (m)
8
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 119,10
home
Turck-Shop
Connectivity
Cordsets
CSWM 12-7-8
Item Total
€ 119,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support