TL50HRYAQPTL50H Tower Light: 2-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Re3804022
TL50CRGQCompact Tower Light: 2-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red Gree3804029
TL50RYGAOSKQTower Light IO-Link Series: 3-Color Omni-directional; Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP67; Colors: Re3804158
WLS28-2XGY-710DXQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green (100 percent), Yellow (100 p3804131
TL50BLBY2ALS4CQBeacon Tower Light, Gray Housing: 2-Color Sealed; Loud Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3804193
TL50BRAKQTower Light IO-Link Series: 2-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP50; Colors: Blue Red; Euro 4-pin Inte3804224
TL50BLG2Y2R2AOS3Beacon Tower Light: 3-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3804179
WLAG360X180L30QWLA Area Work Light; Dimensions: 360X180 mm; Voltage: 12-30 V DC; Environmental Rating: IP69K; Color: Green; +/-30 Deg Lens; Euro 4-3804357
WLS27CGYRXX6-1130DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 1130 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors3804343
S22ALTFGREQPS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Input/Output: Bimodal, NO3804319
K30LGRWPPB2QK30L Series EZ-LIGHT: 3-Color Indicator with Dry Contact Switch; Voltage: 10-30V dc; Housing: Polycarbonate; IP67; Input: PNP; Color3804329