K50APT2BRCQPK50 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP673803048
TL50HZGYRAOSIHigh Intensity Tower Light: 3-Color Sealed; Omnidirectional Continuous Audible Indicator w/ intensity adjust; Voltage: 100-240 V ac;3803128
TL50GOBRQTower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Orange Blu3803103
DXM100-B2R9-ANDXM100 Controller with DC Latch/SDI-12 I/O Base; SAM4 processor; Australia/MultiHop ISM 900 MHz radio (HE5) and LCD display3803113
K50BCLGBWPQK50 Beacon EZ-LIGHT: 3-Color Perimeter & Top View; Voltage: 12-30 V dc; Housing: Polycarbonate; IP69K; Input: PNP; Colors: Green Blu3803195
TL50AOS3ITower Light: Sealed Omnidirectional; Pulsed Audible Indicator w/ intensity adjust; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3803289
K30ABT2WBHQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3803309
WLS28-2XGR-710DXQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green (100 percent), Red (100 perc3803273
K50ABT2WRHQK50 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3803295
TL50BLGYB2R2AOS3IQBeacon Tower Light: 4-Color Sealed Omnidirectional; Pulsed Audible Indicator with Volume Adjust; Voltage: 12-30 V dc or 24 V ac; Env3803292
TL50GBAQTower Light: 2-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Green Bl3803361
TL50BLZGY2R1AOS3Beacon Tower Light: 3-Color Sealed; Omnidirectional Pulsed Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Col3803370