K50APT2GRYC5QPMAK50 Series EZ-LIGHT: 3-Color Touch Sensor Gen 2; C5 Series; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO)3802198
TL50BLGYRAOSIBeacon Tower Light: 3-Color Sealed; Omnidirectional Continuous Audible Indicator; w/ intensity adjust; Voltage: 12-30 V dc or 24 V a3802325
DX80N9X1S-P16EDX80 Performance 900 MHz Node 1 W; Internal Battery External Antenna; Input: 2 Configurable Discrete 2 Asynchronous Counters; Outpu3802353
DX80G9M6S-PM8-ANPM Series Gateway - LCD Selectable I/O Mapping; 900 MHz IP67, NEMA 6; Inputs: Six Sourcing/PNP discrete; Outputs: Six Sourcing/PNP3802379
SXI-LTE-001DXM Controller Accessory: Cellular Data Modem; Networks: Verizon 4G LTE Cat. 1 USA Only; Plugs directly to DXM Main Board without To3802375
DX80N9X6S-PM8-ANPM Series Node - LCD for Diagnostics; 900 MHz IP67, NEMA 6; Inputs: Six Sourcing/PNP discrete; Outputs: Six Sourcing/PNP discrete;3802380
TL50RGAOSIQTower Light: 2-Color Sealed Omnidirectional; Continuous Audible Indicator w/Intensity Adjust; Voltage: 18-30 V dc or 24 V ac; Enviro3802481
TL50BLZR2GBeacon Tower Light: 2-Color Indicator; Voltage: 85-264 V ac; Environmental Rating: IP67; Colors: Red flash Green steady; 2 m (6.5 ft3802540
K50LGRASBPK50 Series EZ-LIGHT: 3-Color Sealed Audible Indicator; Voltage: 12-30 V dc; Housing: Polycarbonate; IP69K; Tone: Loud; Input: PNP; C3802512
TL30FROYYGQTL30F Flat-mount Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors:3802513
TL50BALS3QTower Light: 1-Color Sealed Pulsed Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Co3802572