WLAY105X180L22QWLA Area Work Light; Dimensions: 105X180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Yellow; +/-22 Deg Lens; Euro 43095105
CL50ZYALSColumn Light: 1-Color Sealed Continuous Audible Indicator; Voltage: 100-240 V ac; Environ. Rating: IP67; Colors: Yellow; 2 m (6.5 ft3094830
WLS28-2CY1130DSQWLS28-2 Work Light Strip; Diffuse Window; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Yellow; Cas3097442
WLB32ZCY285PBQMCWLB32 Work Light Bar; Switched Hi/Low/Off; Length: 285 mm; Voltage: 85-264 V ac; Environmental Rating: IP50; Color: Yellow; Cascadab3095017
WLAW275X180DL30PWMQWLA Area Work Light; Dimensions: 105X180 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: White; +/-30 Deg3095086
K50ALBT2XWHQ-800287K50 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Latching Output; Top cover; Circle only etched; Voltage: 12-30 V dc; Housing: Poly3800287
WLS28-2XGR-285XWLS28-2 Dual Color Light Strip; Length: 285 mm;; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (3800393
WLS28-2CGR-570DXQWLS28-2 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (13800327
WLS28-2CGR-850DXQWLS28-2 Dual Color Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (13800326
WLAWW105X180L30QWLA Area Work Light; Dimensions: 105X180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Warm White; +/-30 Deg Lens; Eu3800696