WLAG360X180L30WLA Area Work Light; Dimensions: 360X180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; +/-30 Deg Lens; 2 m (6.3801876
DX80DR9M-H15EMultiHop 900 MHz 1W IP65; 100-277 V ac, Field Wireable 25W Supply, External Antenna; Inputs: Two PNP Discrete, Two 0 - 10 V Analo3801578
TL50WGBYRALSTower Light: 5-Color Sealed Loud Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colo3802272
K30ABT2XWHQK30 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3802252
WLS28-2XWR-145DSWLS28-2 Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100 percent),3802245
K50APT2GRYC5QPMAK50 Series EZ-LIGHT: 3-Color Touch Sensor Gen 2; C5 Series; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO)3802198
TL50BLGYRAOSIBeacon Tower Light: 3-Color Sealed; Omnidirectional Continuous Audible Indicator; w/ intensity adjust; Voltage: 12-30 V dc or 24 V a3802325
DX80N9X1S-P16EDX80 Performance 900 MHz Node 1 W; Internal Battery External Antenna; Input: 2 Configurable Discrete 2 Asynchronous Counters; Outpu3802353
SXI-LTE-001DXM Controller Accessory: Cellular Data Modem; Networks: Verizon 4G LTE Cat. 1 USA Only; Plugs directly to DXM Main Board without To3802375
TL50RGAOSIQTower Light: 2-Color Sealed Omnidirectional; Continuous Audible Indicator w/Intensity Adjust; Voltage: 18-30 V dc or 24 V ac; Enviro3802481
TL50BLZR2GBeacon Tower Light: 2-Color Indicator; Voltage: 85-264 V ac; Environmental Rating: IP67; Colors: Red flash Green steady; 2 m (6.5 ft3802540