T18BXXPQPMAT18 Series EZ-LIGHT: 1-Color General Purpose Indicator; Voltage: 10-30 V dc; Housing: Thermoplastic Poly; I; Input: PNP; Color: Blue3011768
WLAG190X180L11WLA Area Work Light; Dimensions: 190 x 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; 11 Deg Lens; 2 m (6.53018515
K30LGWYPQK30 Series EZ-LIGHT: 3-Color General Purpose Indic; Voltage: 10-30V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green Whit3013864
WLAG105X180L11QWLA Area Work Light; Dimensions: 105 X 180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; 11 Deg Lens; Euro-sty3018845
WLAG360X180L11QWLA Area Work Light; Dimensions: 360X180mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; 11 Deg Lens; Euro-style3018513
DX80N9X2S-P3CDX80 Performance 900 MHz Node 1W IP20<br>FlexPower External Antenna<br>Input: 2 Discrete, 4 Thermocouple<br>Output: 1 Discrete NMOS;3018799
WLAWW190X180L11WLA Area Work Light; Dimensions: 190X180mm; Voltage: 12-30Vdc; Environmental Rating: IP69K; Color: Warm White; 11 Deg Lens; 2 m (6.53018608
DX80N9X2S-P5CDX80 Performance 900MHz Node 1W IP20; FlexPower External Antenna; Input: 2 Discrete NPN 4 Analog; Output: 2 Discrete NMOS; External3018802
TL30FYYYYYQTL30F Flat-mount Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors:3020746