chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
02.10.2023 // Bergmann
WSSD-WSSD-4416-21M
Order ID no. 100007392
In Stock
Price Group
K2
List Price
€ 134,25
Item Total
€ 134,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
21
Cable quality
PUR
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Die-cast Zinc
Coupling nut/screw material B
Die-cast Zinc
Current (A)
3
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
48
home
Turck-Shop
Others
WSSD-WSSD-4416-21M